Automation & Control
KSB-113R Signal Beacon
Out of stock
Product Id
1SFA616080R1131
KSB-113R Light Element Xenon tube Red Flashing light
More about KSB-113R Signal Beacon
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Signal Beacons |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Function | Flashing light |
| Color | Red |
| Operational Voltage | 115 2G |
| Package Gross Weight | 0.14 kilogram |
| Package Height | 0.075 metre |
| Package Length | 0.09 metre |
| Package Width | 0.06 metre |
| Product Class | Signaling Devices |
| Automation & Control Rated Operational Voltage | 115 2G |
| Invoice Description | SIGNAL BEACON KSB-113R |
| Extended Product Type | KSB-113R |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


