Automation & Control
KSB-123L Signal Beacon
Out of stock
Product Id
1SFA616080R1234
KSB-123L Light Element Xenon tube Blue Flashing light
More about KSB-123L Signal Beacon
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Signal Beacons |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Function | Flashing light |
| Color | Blue |
| Operational Voltage | 230 2G |
| Package Gross Weight | 0.14 kilogram |
| Package Height | 0.075 metre |
| Package Length | 0.08 metre |
| Package Width | 0.1 metre |
| Product Class | Signaling Devices |
| Automation & Control Rated Operational Voltage | 230 2G |
| Invoice Description | SIGNAL BEACON KSB-123L |
| Extended Product Type | KSB-123L |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


