Automation & Control
KSB-305. Signal Beacon
Out of stock
Product Id
1SFA616080R305
KSB-305R... Light Element LED Red Permanent light
More about KSB-305. Signal Beacon
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | KSB |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Package Gross Weight | 0.14 kg |
| Package Height | 0.075 m |
| Package Length | 0.097 m |
| Package Width | 0.075 m |
| Invoice Description | KSB-305. Signal Beacon |
| Extended Product Type | KSB-305 |
| Total GST Percentage | 18.00 |
| HSN Number | 8512 20 90 |
Write Your Own Review


