Automation & Control
KSB-306. Signal Beacon
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SFA616080R306
KSB-306R... Light Element LED Red Blinking light
More about KSB-306. Signal Beacon
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Signal Beacons |
Package Width | 0.075 m |
Package Length | 0.08 m |
Package Height | 0.1 m |
Invoice Description | KSB-306. Signal Beacon |
Product Range | KSB |
Package Gross Weight | 0.14 kg |
Extended Product Type | KSB-306 |
Total GST Percentage | 18.00 |
HSN Number | 8512 20 90 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Write Your Own Review