Automation & Control
KP6-40. Heavy Duty Pushbutton
Out of stock
Product Id
1SFA616105R400
Modular Heavy Duty Pushbutton - Momentary - Heavy duty rubber - Red.. - Non-illuminated - No contact block
More about KP6-40. Heavy Duty Pushbutton
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | KPR3 |
| Country of Origin | India (IN) |
| Package Gross Weight | 0.021 kg |
| Package Height | 0.043 m |
| Package Length | 0.043 m |
| Package Width | 0.02 m |
| Invoice Description | KP6-40. Heavy Duty Pushbutton |
| Extended Product Type | KP6-40 |
| Total GST Percentage | 18.00 |
| HSN Number | 8536 50 90 |
Write Your Own Review


