Automation & Control
KP6-40R Heavy Duty Pushbutton
Out of stock
Product Id
1SFA616105R4001
Modular Heavy Duty Pushbutton - Momentary - Heavy duty rubber - Red - Non-illuminated - No contact block
More about KP6-40R Heavy Duty Pushbutton
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Compact |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Function | Momentary |
| Color | Red |
| Package Gross Weight | 0.021 kilogram |
| Package Height | 0.02 metre |
| Package Length | 0.1 metre |
| Package Width | 0.1 metre |
| Product Class | Operator and Pilot Lights |
| Block | No contact block |
| Bezel Material | Black Plastic |
| Invoice Description | PUSHBUTTON KP6-40R |
| Extended Product Type | KP6-40R |
| Total GST Percentage | 18.00 |
| HSN Number | 8536501999 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


