Automation & Control
KP6-40B Heavy Duty Pushbutton
Out of stock
Product Id
1SFA616105R4006
Modular Heavy Duty Pushbutton - Momentary - Heavy duty rubber - Black - Non-illuminated - No contact block
More about KP6-40B Heavy Duty Pushbutton
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Compact, Modular |
Product Class | Operator and Pilot Lights |
Block | No contact block |
Bezel Material | Black Plastic |
Package Width | 0.1 metre |
Package Length | 0.1 metre |
Package Height | 0.02 metre |
Invoice Description | PUSHBUTTON KP6-40B |
Product Range | Compact |
Package Gross Weight | 0.021 kilogram |
Function | Momentary |
Extended Product Type | KP6-40B |
Color | Black |
Total GST Percentage | 18.00 |
HSN Number | 8536501999 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review