Automation & Control
KP6-40B-01 Heavy Duty Pushbutton
Out of stock
Product Id
1SFA616105R4046
Modular Heavy Duty Pushbutton - Momentary - Heavy duty rubber - Black - Non-illuminated - 1NC
More about KP6-40B-01 Heavy Duty Pushbutton
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Compact |
| Number of Aux Contacts NC | 1 |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Function | Momentary |
| Color | Black |
| Package Gross Weight | 0.032 kilogram |
| Package Height | 0.043 metre |
| Package Length | 0.1 metre |
| Package Width | 0.1 metre |
| Product Class | Operator and Pilot Lights |
| Block | 1NC |
| Bezel Material | Black Plastic |
| Invoice Description | PUSHBUTTON KP6-40B-01 |
| Extended Product Type | KP6-40B-01 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
Write Your Own Review


