Automation & Control
KPR1-100. Reset push button
Out of stock
Product Id
1SFA616160R100
Modular Reset Pushbutton - Momentary - Flush - Red.. - Non-illuminated - Black Plastic - No text
More about KPR1-100. Reset push button
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | KPR3 |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Package Gross Weight | 0.019 kg |
| Package Height | 0.03 m |
| Package Length | 0.04 m |
| Package Width | 0.03 m |
| Invoice Description | KPR1-100. Reset push button |
| Extended Product Type | KPR1-100 |
| Total GST Percentage | 18.00 |
| HSN Number | 8536 50 90 |
Write Your Own Review


