Automation & Control
KPR2-105B Reset Pushbutton
Product Id
1SFA616161R1056
Modular Reset Pushbutton - Momentary - Extended - Black - Non-illuminated - Black Plastic - Text/symbol: O
More about KPR2-105B Reset Pushbutton
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Modular |
Product Class | Operator and Pilot Lights |
Bezel Material | Black Plastic |
Package Width | 0.1 metre |
Package Length | 0.1 metre |
Package Height | 0.03 metre |
Invoice Description | RESET PUSHB. KPR2-105B |
Product Range | Modular |
Package Gross Weight | 0.019 kilogram |
Function | Momentary |
Extended Product Type | KPR2-105B |
Color | Black |
Total GST Percentage | 18.00 |
HSN Number | 8536501999 |
Country of origin | Romania (RO) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review