Automation & Control
KPR3-100R Reset Pushbutton
Out of stock
Product Id
1SFA616162R1001
Modular Reset Pushbutton - Momentary, with shaft - Flush - Red - Non-illuminated - Black Plastic - No text
More about KPR3-100R Reset Pushbutton
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Modular |
| Country of Origin | Romania (RO) - Imported by ABB India Limited |
| Function | Momentary |
| Color | Red |
| Package Gross Weight | 0.019 kilogram |
| Package Height | 0.03 metre |
| Package Length | 0.1 metre |
| Package Width | 0.25 metre |
| Product Class | Operator and Pilot Lights |
| Bezel Material | Black Plastic |
| Invoice Description | RESET PUSHB. KPR3-100R |
| Extended Product Type | KPR3-100R |
| Total GST Percentage | 18.00 |
| HSN Number | 8536501999 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


