Automation & Control
KT-110B Potentiometer
Out of stock
Product Id
1SFA616410R1106
Potentiometer
More about KT-110B Potentiometer
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Modular |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Color | Black |
| Package Gross Weight | 0.034 kilogram |
| Package Height | 0.03 metre |
| Package Length | 0.1 metre |
| Package Width | 0.1 metre |
| Product Class | Operator and Pilot Lights |
| Bezel Material | Black Plastic |
| Invoice Description | POTENTIOMETER KT-110B |
| Extended Product Type | KT-110B |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
Write Your Own Review


