Automation & Control
KTC2-9016 Text Cap
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SFA616902R9016
KTC2-9016 Text Cap for Extended pushbutton-White-Symbol
More about KTC2-9016 Text Cap
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Compact, Modular |
Product Class | Operator and Pilot Lights |
Suitable For | CP3, CP4, MP3, MP4 |
Package Width | 0.1 metre |
Package Length | 0.1 metre |
Package Height | 0.01 metre |
Invoice Description | TEXTCAP KTC2-9016 |
Product Range | Compact |
Package Gross Weight | 0.001 kilogram |
Extended Product Type | KTC2-9016 |
Color | White |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review