Automation & Control
KTC3-6020 Text Cap
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SFA616903R6020
TEXTCAP
More about KTC3-6020 Text Cap
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Compact, Modular |
Product Class | Operator and Pilot Lights |
Suitable For | ML1, CL, CL2 |
Package Width | 0.1 metre |
Package Length | 0.1 metre |
Package Height | 0.01 metre |
Invoice Description | TEXTCAP KTC3-6020 |
Product Range | Compact |
Package Gross Weight | 0.001 kilogram |
Extended Product Type | KTC3-6020 |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Write Your Own Review