Automation & Control
KTC8-9027 Text Cap
Out of stock
Product Id
1SFA616908R9027
TEXTCAP KTC8-9027
More about KTC8-9027 Text Cap
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Compact, Modular |
Product Class | Operator and Pilot Lights |
Suitable For | CP1, CP2, MP1, MP2 |
Package Width | 0.1 metre |
Package Length | 0.1 metre |
Package Height | 0.01 metre |
Invoice Description | TEXTCAP KTC8-9027 |
Product Range | Compact |
Package Gross Weight | 0.001 kilogram |
Extended Product Type | KTC8-9027 |
Color | Black |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Write Your Own Review