Automation & Control
KTC9-9009 Text Cap
Out of stock
Product Id
1SFA616909R9009
TEXTCAP KTC9-9009
More about KTC9-9009 Text Cap
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Compact |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Color | Black |
| Package Gross Weight | 0.001 kilogram |
| Package Height | 0.01 metre |
| Package Length | 0.1 metre |
| Package Width | 0.1 metre |
| Invoice Description | TEXTCAP KTC9-9009 |
| Extended Product Type | KTC9-9009 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
Write Your Own Review


