Automation & Control
KA1-8005 Lens
Product Id
1SFA616920R8005
KA1-8005 Lens - Light Diffusing for Pilot Light
More about KA1-8005 Lens
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Compact, Modular |
Product Class | Accessories for Operator and Pilot Lights |
Suitable For | ML1, CL, CL2 |
Package Width | 0.1 metre |
Package Length | 0.1 metre |
Package Height | 0.02 metre |
Invoice Description | CAP FRESNEL KA1-8005 |
Product Range | Compact |
Package Gross Weight | 0.011 kilogram |
Function | Light Diffusing Lens |
Extended Product Type | KA1-8005 |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹80.00
+ ₹50.00 shipping
|
|
Declaration of Conformity - CE | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹80.00
+ ₹50.00 shipping
|
|
Write Your Own Review