Automation & Control
KA1-8027 Adapter
Out of stock
Product Id
1SFA616920R8027
30mm Black Plastic Adaptor for MEM Emergency Stop
More about KA1-8027 Adapter
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Compact, Modular |
Product Class | Accessories for Operator and Pilot Lights |
Suitable For | MPET3, MPEP3, MPEK3, MPET4, MPEP4, MPEK4 |
Package Width | 0.1 metre |
Package Length | 0.1 metre |
Package Height | 0.02 metre |
Invoice Description | ADAPTOR KA1-8027 |
Product Range | Compact |
Package Gross Weight | 0.027 kilogram |
Extended Product Type | KA1-8027 |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review