Automation & Control
KA1-8029 Adapter
Product Id
1SFA616920R8029
30mm Black Plastic Adaptor for use with pushbutton, selector switch, pilot lights, pottentiometers and buzzers
More about KA1-8029 Adapter
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Compact, Modular |
Product Class | Accessories for Operator and Pilot Lights |
Suitable For | CP1, CP2, CP3, CP4, CP11, CP12, CP33, C2SS1, C2SS2, C2SS3, C3SS1, C3SS2, C3SS3, C3SS7, CE3T, CE3P, CE3K1, CE4T, CE4P, CE4K1, CPM3, CL, CB, CP6 |
Package Width | 0.1 metre |
Package Length | 0.1 metre |
Package Height | 0.02 metre |
Invoice Description | ADAPTOR KA1-8029 |
Product Range | Compact |
Package Gross Weight | 0.027 kilogram |
Extended Product Type | KA1-8029 |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review