Automation & Control
KA1-8032 Lens
Out of stock
Product Id
1SFA616920R8032
KA1-8032 Modular Lens - Lens for Pilot Light - Pilot Light head - Green - Illuminated
More about KA1-8032 Lens
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Compact |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Function | Lens for Pilot Light |
| Color | Green |
| Package Gross Weight | 0.028 kilogram |
| Package Height | 0.02 metre |
| Package Length | 0.1 metre |
| Package Width | 0.1 metre |
| Product Class | Accessories for Operator and Pilot Lights |
| Suitable For | ML1, CL, CL2 |
| Invoice Description | LAMP CAP GREEN KA1-8032 |
| Extended Product Type | KA1-8032 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


