Automation & Control
KA1-8035 Lens
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SFA616920R8035
KA1-8035 Modular Lens - Lens for Pilot Light - Pilot Light head - White - Illuminated
More about KA1-8035 Lens
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Compact, Modular |
Product Class | Accessories for Operator and Pilot Lights |
Suitable For | For Emergency Stop K PMT3-, K PMT4-, K PMP3-, K PMP4-, CL, CL2 |
Package Width | 0.1 metre |
Package Length | 0.1 metre |
Package Height | 0.02 metre |
Invoice Description | LAMP CAP WHITE KA1-8035 |
Product Range | Compact |
Package Gross Weight | 0.028 kilogram |
Function | Lens for Pilot Light |
Extended Product Type | KA1-8035 |
Color | White |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review