Automation & Control
KA1-8052 Sealing Membrane
Out of stock
Product Id
1SFA616920R8052
SEALING MEMBR. KA1-8052
More about KA1-8052 Sealing Membrane
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Compact |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Package Gross Weight | 0.023 kilogram |
| Package Height | 0.015 metre |
| Package Length | 0.1 metre |
| Package Width | 0.1 metre |
| Product Class | Accessories for Operator and Pilot Lights |
| Invoice Description | SEALING MEMBR. KA1-8052 |
| Extended Product Type | KA1-8052 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


