Automation & Control
KA1-8079 Bezel
Out of stock
Product Id
1SFA616920R8079
Bezel - For Pushbutton - Grey plastic
More about KA1-8079 Bezel
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Compact, Modular |
Product Class | Accessories for Operator and Pilot Lights |
Suitable For | MP |
Bezel Material | Grey Plastic |
Package Width | 0.1 metre |
Package Length | 0.1 metre |
Package Height | 0.012 metre |
Invoice Description | Bezel KA1-8079 |
Product Range | Compact |
Package Gross Weight | 0.002 kilogram |
Function | For Pushbutton |
Extended Product Type | KA1-8079 |
Color | Grey |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Write Your Own Review