Automation & Control
KA1-8081 Lens
Out of stock
Product Id
1SFA616920R8081
KA1-8081 Modular Lens - Lens for Pushbutton - Flush - Red - Non-illuminated
More about KA1-8081 Lens
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Compact |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Function | Lens for Pushbutton |
| Color | Red |
| Package Gross Weight | 0.028 kilogram |
| Package Height | 0.005 metre |
| Package Length | 0.1 metre |
| Package Width | 0.1 metre |
| Product Class | Accessories for Operator and Pilot Lights |
| Suitable For | MP1, MP2, CP1, CP2 |
| Invoice Description | BUTTON,RED KA1-8081 |
| Extended Product Type | KA1-8081 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


