Automation & Control
KA1-8094 Lens
Out of stock
Product Id
1SFA616920R8094
KA1-8094 Modular Lens - Lens for Pushbutton - Extended - Blue - Non-illuminated
More about KA1-8094 Lens
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Compact, Modular |
Product Class | Accessories for Operator and Pilot Lights |
Suitable For | MP3, MP4, CP3, CP4 |
Package Width | 0.1 metre |
Package Length | 0.1 metre |
Package Height | 0.005 metre |
Invoice Description | RAISED BUTTON KA1-8094 |
Product Range | Compact |
Package Gross Weight | 0.028 kilogram |
Function | Lens for Pushbutton |
Extended Product Type | KA1-8094 |
Color | Blue |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review