Automation & Control
KA1-8114 Lens
Out of stock
Product Id
1SFA616920R8114
KA1-8114 Modular Lens - Lens for Pushbutton - Extended - Blue - Illuminated
More about KA1-8114 Lens
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Compact |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Function | Lens for Pushbutton |
| Color | Blue |
| Package Gross Weight | 0.028 kilogram |
| Package Height | 0.005 metre |
| Package Length | 0.1 metre |
| Package Width | 0.1 metre |
| Product Class | Accessories for Operator and Pilot Lights |
| Suitable For | MP3, MP4, CP3, CP4 |
| Invoice Description | RAISED BUTTON KA1-8114 |
| Extended Product Type | KA1-8114 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


