Automation & Control
KA2-2021 LED bulb
Product Id
1SFA616921R2021
LED bulb - Red - Rated Voltage 24 V, (AC)/DC - Rated Current 15 mA - Service Life >50 000 h
More about KA2-2021 LED bulb
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Compact, Modular |
Product Class | Accessories for Operator and Pilot Lights |
Suitable For | CL |
Rated Operational Voltage | 24 volt AC / DC |
Rated Current (In) | 15mA |
Package Width | 0.06 metre |
Package Length | 0.025 metre |
Package Height | 0.01 metre |
Invoice Description | LED BULB RED KA2-2021 |
Product Range | Compact |
Package Gross Weight | 0.004 kilogram |
Extended Product Type | KA2-2021 |
Color | Red |
Total GST Percentage | 18.00 |
HSN Number | 8539500000 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹283.79
Free delivery
|
|
Declaration of Conformity - CE | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹283.79
Free delivery
|
|
Write Your Own Review