Automation & Control
KA2-2043 LED bulb
Out of stock
Product Id
1SFA616921R2043
LED bulb - Yellow - Rated Voltage 48 V, (AC)/DC - Rated Current 12 mA - Service Life >50 000 h
More about KA2-2043 LED bulb
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Compact |
| Rated Current (In) | 12mA |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Color | Yellow |
| Package Gross Weight | 0.004 kilogram |
| Package Height | 0.01 metre |
| Package Length | 0.025 metre |
| Package Width | 0.06 metre |
| Product Class | Accessories for Operator and Pilot Lights |
| Automation & Control Rated Operational Voltage | 48 volt AC / DC |
| Suitable For | CL |
| Invoice Description | LED BULB YELLOW KA2-2043 |
| Extended Product Type | KA2-2043 |
| Total GST Percentage | 18.00 |
| HSN Number | 8539500000 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


