Automation & Control

KA2-2052 LED bulb

Out of stock
    Product Id
    1SFA616921R2052
    LED bulb - Green - Rated Voltage 60 V, (AC)/DC - Rated Current 10 mA - Service Life >50 000 h

    More about KA2-2052 LED bulb

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeCompact
    Rated Current (In)10mA
    Country of OriginGermany (DE) - Imported by ABB India Limited
    ColorGreen
    Package Gross Weight0.001 kilogram
    Package Height0.01 metre
    Package Length0.025 metre
    Package Width0.06 metre
    Product ClassAccessories for Operator and Pilot Lights
    Automation & Control Rated Operational Voltage60 volt AC / DC
    Suitable ForCL
    Invoice DescriptionLED BULB GREEN KA2-2052 60V
    Extended Product TypeKA2-2052
    Total GST Percentage18.00
    HSN Number8539500000
    Download
    Declaration of Conformity - CE Click Here
    Write Your Own Review
    You're reviewing:KA2-2052 LED bulb
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.