Automation & Control
KA3-1028 Filament Bulb
Out of stock
Product Id
1SFA616922R1028
K A3-1028 FILAMENT BULB
More about KA3-1028 Filament Bulb
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Compact |
| Ambient Air Temperature | Operation -20 ... +50 degree Celsius |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Color | Clear |
| Package Gross Weight | 0.22 kilogram |
| Package Height | 0.017 metre |
| Package Length | 0.1 metre |
| Package Width | 0.1 metre |
| Product Class | Accessories for Operator and Pilot Lights |
| Automation & Control Rated Operational Voltage | 24 volt AC / DC |
| Suitable For | Signal Beacons KSB-401_ |
| Invoice Description | FILAMENT BULB KA3-1028 |
| Extended Product Type | KA3-1028 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


