Automation & Control
KA4-1028 Filament Bulb
Out of stock
Product Id
1SFA616923R1028
Filament Lamp Ba 15d 24VAC/DC-5W for permanent or blinking light element
More about KA4-1028 Filament Bulb
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Compact |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Color | Clear |
| Package Gross Weight | 0.084 kilogram |
| Package Height | 0.025 metre |
| Package Length | 0.21 metre |
| Package Width | 0.055 metre |
| Product Class | Accessories for Operator and Pilot Lights |
| Automation & Control Rated Operational Voltage | 24 volt AC / DC |
| Suitable For | Signal Towers with Permanent and Blinking Light |
| Invoice Description | FILAMENT BULB KA4-1028 |
| Extended Product Type | KA4-1028 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


