Automation & Control
KA4-1148 Filament Bulb
Product Id
1SFA616923R1148
Filament Bulb Ba 15d 230VAC/DC 5W for permanent or blinking light element
More about KA4-1148 Filament Bulb
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Compact, Modular |
Product Class | Accessories for Operator and Pilot Lights |
Suitable For | Signal Towers with Permanent and Blinking Light |
Rated Operational Voltage | 230 volt AC / DC |
Package Width | 0.055 metre |
Package Length | 0.21 metre |
Package Height | 0.025 metre |
Invoice Description | FILAMENT BULB KA4-1148 |
Product Range | Compact |
Package Gross Weight | 0.084 kilogram |
Extended Product Type | KA4-1148 |
Color | Clear |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹169.00
+ ₹50.00 shipping
|
|
Declaration of Conformity - CE | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹169.00
+ ₹50.00 shipping
|
|
Write Your Own Review