Automation & Control
KA4-1021 LED bulb
Out of stock
Product Id
1SFA616924R102
LED bulb - Red…
More about KA4-1021 LED bulb
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | KA4 |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Package Gross Weight | 0.013 kg |
| Package Height | 0.03 m |
| Package Length | 0.042 m |
| Package Width | 0.03 m |
| Invoice Description | KA4-1021 LED bulb |
| Extended Product Type | KA4-1021 |
| Total GST Percentage | 18.00 |
| HSN Number | 8539 49 00 |
Write Your Own Review


