Automation & Control
KA4-1023 LED bulb
Out of stock
Product Id
1SFA616924R1023
LED bulb - Yellow
More about KA4-1023 LED bulb
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Compact |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Color | Yellow |
| Package Gross Weight | 0.013 kilogram |
| Package Height | 0.03 metre |
| Package Length | 0.072 metre |
| Package Width | 0.03 metre |
| Product Class | Signaling Devices |
| Automation & Control Rated Operational Voltage | 24 volt AC / DC |
| Suitable For | CL |
| Invoice Description | LED BULB YELLOW KA4-1023 |
| Extended Product Type | KA4-1023 |
| Total GST Percentage | 18.00 |
| HSN Number | 8539500000 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


