Automation & Control
KA4-1025 LED bulb
Out of stock
Product Id
1SFA616924R1025
LED bulb - White
More about KA4-1025 LED bulb
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Compact, Modular |
Product Class | Signaling Devices |
Suitable For | CL |
Rated Operational Voltage | 24 volt AC / DC |
Package Width | 0.03 metre |
Package Length | 0.072 metre |
Package Height | 0.03 metre |
Invoice Description | LED BULB WHITE KA4-1025 |
Product Range | Compact |
Package Gross Weight | 0.013 kilogram |
Extended Product Type | KA4-1025 |
Color | Clear |
Total GST Percentage | 18.00 |
HSN Number | 8539500000 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review