Automation & Control
KTR1-1001 Transformer block
Out of stock
Product Id
1SFA616950R1001
Modular Transformer Block for Modular Pilot Light - Primary Voltage: 110-127 V AC - Secondary Voltage: 6 V AC
More about KTR1-1001 Transformer block
Product Class | Accessories for Operator and Pilot Lights |
---|---|
Suitable For | Pilot lights |
Package Width | 0.1 metre |
Package Length | 0.1 metre |
Package Height | 0.03 metre |
Invoice Description | TRANSFORMER KTR1-1001 |
Product Range | KTR1 |
Package Gross Weight | 0.096 kilogram |
Mounting Type | Front mounting |
Extended Product Type | KTR1-1001 |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review