Automation & Control
KTR1-1014 Transformer block
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SFA616950R1014
Modular Transformer Block for Modular Pilot Light - Primary Voltage: 440-480 V AC - Secondary Voltage: 24 V AC
More about KTR1-1014 Transformer block
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Modular |
Product Class | Accessories for Operator and Pilot Lights |
Suitable For | Pilot lights |
Package Width | 0.1 metre |
Package Length | 0.1 metre |
Package Height | 0.03 metre |
Invoice Description | TRANSFORMER KTR1-1014 |
Product Range | Modular |
Package Gross Weight | 0.096 kilogram |
Mounting Type | Front mounting |
Extended Product Type | KTR1-1014 |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | India (IN) |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review