Automation & Control
KTR1-2003 Transformer block
Out of stock
Product Id
1SFA616950R2003
Modular Transformer Block for Modular illuminated Operators - Primary Voltage: 380-420 V AC - Secondary Voltage: 6 V AC
More about KTR1-2003 Transformer block
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Modular |
Product Class | Accessories for Operator and Pilot Lights |
Suitable For | Illuminated operators, MP2, MP3, MP4, MPM1, MPM2, M2SS1, M2SS2, M2SS3, M2SS4, M2SS5, M2SS6, M3SS1, M3SS2, M3SS3, M3SS4, M3SS5, M3SS6, M3SS7, M3SS8 |
Package Width | 0.1 metre |
Package Length | 0.1 metre |
Package Height | 0.03 metre |
Invoice Description | TRANSFORMER KTR1-2003 |
Product Range | Modular |
Package Gross Weight | 0.097 kilogram |
Mounting Type | Front mounting |
Extended Product Type | KTR1-2003 |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | India (IN) |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review