Automation & Control
KTR1-2013 Transformer block
Out of stock
Product Id
1SFA616950R2013
Modular Transformer Block for Modular illuminated Operators - Primary Voltage: 380-420 V AC - Secondary Voltage: 24 V AC
More about KTR1-2013 Transformer block
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Modular |
| Country of Origin | India (IN) |
| Mounting Type | Front mounting |
| Package Gross Weight | 0.097 kilogram |
| Package Height | 0.03 metre |
| Package Length | 0.1 metre |
| Package Width | 0.1 metre |
| Product Class | Accessories for Operator and Pilot Lights |
| Suitable For | Illuminated operators |
| Invoice Description | TRANSFORMER KTR1-2013 |
| Extended Product Type | KTR1-2013 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


