Automation & Control
PUSHBUTTON CP1-10R-10
₹73.62
Product Id
1SFA619100R1011
Compact Pushbutton - Momentary - Flush - Red - Non-illuminated - Black plastic - 1NO
More about PUSHBUTTON CP1-10R-10
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | CP1 |
| Number of Aux Contacts NO | 1 |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Momentary |
| Color | Red |
| Package Gross Weight | 0.184 kilogram |
| Package Height | 0.05 metre |
| Package Length | 0.235 metre |
| Package Width | 0.125 metre |
| Product Class | Operator and Pilot Lights |
| Rated Frequency (f) | 50 / 60 hertz |
| Terminal Type | Screw Terminals |
| Block | 1NO |
| Bezel Material | Black Plastic |
| Invoice Description | PUSHBUTTON CP1-10R-10 |
| Extended Product Type | CP1-10R-10 |
| Total GST Percentage | 18.00 |
| HSN Number | 8536501999 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹73.62 Free delivery | ||||
| ₹116.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹125.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹128.50 + <span class="price">₹70.00</span> shipping | ||||
| ₹103.53 + <span class="price">₹100.00</span> shipping | ||||
| ₹132.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹69.62 + <span class="price">₹250.00</span> shipping |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹73.62 Free delivery | ||||
| ₹116.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹125.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹128.50 + <span class="price">₹70.00</span> shipping | ||||
| ₹103.53 + <span class="price">₹100.00</span> shipping | ||||
| ₹132.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹69.62 + <span class="price">₹250.00</span> shipping |
Write Your Own Review


