Automation & Control
PUSHBUTTON CP1-10G-11
Out of stock
Product Id
1SFA619100R102
Compact Pushbutton - Momentary - Flush - Green - Non-illuminated - Black plastic - 1NO+1NC
More about PUSHBUTTON CP1-10G-11
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | CP1 |
| Country of Origin | India (IN) |
| Package Gross Weight | 0.022 kg |
| Package Height | 0.03 m |
| Package Length | 0.055 m |
| Package Width | 0.03 m |
| Invoice Description | PUSHBUTTON CP1-10G-11 |
| Extended Product Type | CP1-10.-11 |
| Total GST Percentage | 18.00 |
| HSN Number | 8536 50 90 |
Write Your Own Review


