Automation & Control
PUSHBUTTON CP1-10G-20
₹129.72
Product Id
1SFA619100R1022
Compact Pushbutton - Momentary - Flush - Green - Non-illuminated - Black plastic - 2NO
More about PUSHBUTTON CP1-10G-20
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | CP1 |
| Number of Aux Contacts NO | 2 |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Momentary |
| Color | Green |
| Package Gross Weight | 0.224 kilogram |
| Package Height | 0.05 metre |
| Package Length | 0.235 metre |
| Package Width | 0.125 metre |
| Product Class | Operator and Pilot Lights |
| Rated Frequency (f) | 50 / 60 hertz |
| Terminal Type | Screw Terminals |
| Block | 2NO |
| Bezel Material | Black Plastic |
| Invoice Description | PUSHBUTTON CP1-10G-20 |
| Extended Product Type | CP1-10G-20 |
| Total GST Percentage | 18.00 |
| HSN Number | 8536501999 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹129.72 Free delivery | ||||
| ₹165.00 + ₹50.00 shipping | ||||
| ₹121.56 + ₹100.00 shipping |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹129.72 Free delivery | ||||
| ₹165.00 + ₹50.00 shipping | ||||
| ₹121.56 + ₹100.00 shipping |
Write Your Own Review


