Automation & Control
CP1-10B-02 Pushbutton
Out of stock
Product Id
1SFA619100R1056
The CP1-10B-02 Pushbutton is: Compact - Pushbutton - Momentary - Flush - Black - Non-illuminated - Black Plastic - 2NC - 0 NO - 2 NC - 300 V
This Pushbutton is part of ABB's compact range, the most efficient all-in-one solution available, reducing installation time and cost.
The compact range has a high level of dust and water resistance.
More about CP1-10B-02 Pushbutton
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Number of Aux Contacts NC | 2 |
Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
Rated Insulation Voltage (Ui) | 300 volt |
Compatibility | Compact |
Product Class | Operator and Pilot Lights |
Rated Frequency (f) | 50 / 60 hertz |
Block | 2NC |
Bezel Material | Black Plastic |
Terminal Type | Screw Terminals |
Package Width | 0.125 metre |
Package Length | 0.235 metre |
Package Height | 0.05 metre |
Invoice Description | CP1-10B-02 Pushbutton |
Product Range | Compact |
Package Gross Weight | 0.224 kilogram |
Function | Momentary |
Extended Product Type | CP1-10B-02 |
Color | Black |
Total GST Percentage | 18.00 |
HSN Number | 8536501999 |
Write Your Own Review