Automation & Control
CP1-10L-11 Pushbutton
₹158.69
Product Id
1SFA619100R1074
The CP1-10L-11 Pushbutton is: Compact - Pushbutton - Momentary - Flush - Blue - Non-illuminated - Black Plastic - 1NO+1NC - 1 NO - 1 NC - 300 V
This Pushbutton is part of ABB's compact range, the most efficient all-in-one solution available, reducing installation time and cost.
The compact range has a high level of dust and water resistance.
More about CP1-10L-11 Pushbutton
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Compact |
| Number of Aux Contacts NC | 1 |
| Number of Aux Contacts NO | 1 |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
| Country of Origin | India (IN) |
| Function | Momentary |
| Color | Blue |
| Package Gross Weight | 0.224 kilogram |
| Package Height | 0.05 metre |
| Package Length | 0.235 metre |
| Package Width | 0.125 metre |
| Product Class | Operator and Pilot Lights |
| Rated Frequency (f) | 50 / 60 hertz |
| Rated Insulation Voltage (Ui) | 300 volt |
| Terminal Type | Screw Terminals |
| Block | 1NO+1NC |
| Bezel Material | Black Plastic |
| Invoice Description | CP1-10L-11 Pushbutton |
| Extended Product Type | CP1-10L-11 |
| Total GST Percentage | 18.00 |
| HSN Number | 8536501999 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹158.69 + <span class="price">₹100.00</span> shipping | ||||
| ₹161.66 + <span class="price">₹250.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹158.69 + <span class="price">₹100.00</span> shipping | ||||
| ₹161.66 + <span class="price">₹250.00</span> shipping |
Write Your Own Review


