Automation & Control
PUSHBUTTON CP1-10B-11
₹172.00
Product Id
1SFA619100R1076
Compact Pushbutton - Momentary - Flush - Black - Non-illuminated - Black plastic - 1NO+1NC
More about PUSHBUTTON CP1-10B-11
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Compact |
| Number of Aux Contacts NC | 1 |
| Number of Aux Contacts NO | 1 |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Momentary |
| Color | Black |
| Package Gross Weight | 0.22 kilogram |
| Package Height | 0.03 metre |
| Package Length | 0.1 metre |
| Package Width | 0.1 metre |
| Product Class | Operator and Pilot Lights |
| Rated Frequency (f) | 50 / 60 hertz |
| Automation & Control Rated Operational Voltage | 24 ... 300 volt |
| Block | 1NO+1NC |
| Bezel Material | Black Plastic |
| Invoice Description | PUSHBUTTON CP1-10B-11 |
| Extended Product Type | CP1-10B-11 |
| Total GST Percentage | 18.00 |
| HSN Number | 8536501999 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹172.00 Free delivery | ||||
| ₹202.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹158.69 + <span class="price">₹100.00</span> shipping | ||||
| ₹202.00 + <span class="price">₹150.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹172.00 Free delivery | ||||
| ₹202.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹158.69 + <span class="price">₹100.00</span> shipping | ||||
| ₹202.00 + <span class="price">₹150.00</span> shipping |
Write Your Own Review


