Automation & Control
PUSHBUTTON CP1-11R-10 24V AC/DC
Out of stock
Product Id
1SFA619100R1111
Compact Pushbutton - Momentary - Flush - Red - Illuminated - Black plastic - 1NO
More about PUSHBUTTON CP1-11R-10 24V AC/DC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Compact |
| Number of Aux Contacts NO | 1 |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Momentary |
| Color | Red |
| Package Gross Weight | 0.253 kilogram |
| Package Height | 0.035 millimetre |
| Package Length | 0.1 millimetre |
| Package Width | 0.1 millimetre |
| Product Class | Operator and Pilot Lights |
| Rated Frequency (f) | 50 / 60 hertz |
| Automation & Control Rated Operational Voltage | 24 volt AC / DC |
| Block | 1NO |
| Bezel Material | Black Plastic |
| Invoice Description | PUSHBUTTON CP1-11R-10 24V AC/DC |
| Extended Product Type | CP1-11R-10 |
| Total GST Percentage | 18.00 |
| HSN Number | 8536501999 |
Write Your Own Review


