Automation & Control
CP2-10B-10 Pushbutton
Out of stock
Product Id
1SFA619101R1016
The CP2-10B-10 Pushbutton is: Compact - Pushbutton - Maintained - Flush - Black - Non-illuminated - Black Plastic - 1NO - 1 NO - 0 NC - 300 V
This Pushbutton is part of ABB's compact range, the most efficient all-in-one solution available, reducing installation time and cost.
The compact range has a high level of dust and water resistance.
More about CP2-10B-10 Pushbutton
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
Rated Insulation Voltage (Ui) | 300 volt |
Compatibility | Compact |
Product Class | Operator and Pilot Lights |
Number of Aux Contacts NO | 1 |
Rated Frequency (f) | 50 / 60 hertz |
Block | 1NO |
Bezel Material | Black Plastic |
Terminal Type | Screw Terminals |
Package Width | 0.125 metre |
Package Length | 0.235 metre |
Package Height | 0.05 metre |
Invoice Description | CP2-10B-10 Pushbutton |
Product Range | Compact |
Package Gross Weight | 0.184 kilogram |
Function | Maintained |
Extended Product Type | CP2-10B-10 |
Color | Black |
Total GST Percentage | 18.00 |
HSN Number | 8536501999 |
Write Your Own Review