Automation & Control
PUSHBUTTON CP2-10R-20
₹153.00
Product Id
1SFA619101R1021
Compact Pushbutton - Maintained - Flush - Red - Non-illuminated - Black plastic - 2NO
More about PUSHBUTTON CP2-10R-20
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
| Compatibility | Compact |
| Product Class | Operator and Pilot Lights |
| Number of Aux Contacts NO | 2 |
| Rated Frequency (f) | 50 / 60 hertz |
| Block | 2NO |
| Bezel Material | Black Plastic |
| Terminal Type | Screw Terminals |
| Package Width | 0.125 metre |
| Package Length | 0.235 metre |
| Package Height | 0.05 metre |
| Invoice Description | PUSHBUTTON CP2-10R-20 |
| Product Range | CP2 |
| Package Gross Weight | 0.224 kilogram |
| Function | Maintained |
| Extended Product Type | CP2-10R-20 |
| Color | Red |
| Total GST Percentage | 18.00 |
| HSN Number | 8536501999 |
| Country of origin | China (CN) - Imported by ABB India Limited |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹153.00 Free delivery | ||||
| ₹152.88 + ₹70.00 shipping |
| Declaration of Conformity - CE | Click Here |
|---|---|
| CCC Certificate | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹153.00 Free delivery | ||||
| ₹152.88 + ₹70.00 shipping |
Write Your Own Review


