Automation & Control
PUSHBUTTON CP2-10-01
Out of stock
Product Id
1SFA619101R104
Compact Pushbutton - Maintained - Flush - Red - Non-illuminated - Black plastic - 1NO
More about PUSHBUTTON CP2-10-01
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Compact |
Package Width | 0.03 m |
Package Length | 0.055 m |
Package Height | 0.03 m |
Invoice Description | PUSHBUTTON CP2-10-01 |
Product Range | CP2 |
Package Gross Weight | 0.018 kg |
Extended Product Type | CP2-10.-01 |
Total GST Percentage | 18.00 |
HSN Number | 8536 50 90 |
Country of origin | India (IN) |
Write Your Own Review