Automation & Control
PUSHBUTTON CP2-10-20
Out of stock
Product Id
1SFA619101R105
Compact Pushbutton - Maintained - Flush - Red - Non-illuminated - Black plastic - 2NO
More about PUSHBUTTON CP2-10-20
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | CP2 |
| Country of Origin | India (IN) |
| Package Gross Weight | 0.022 kg |
| Package Height | 0.03 m |
| Package Length | 0.055 m |
| Package Width | 0.03 m |
| Invoice Description | PUSHBUTTON CP2-10-20 |
| Extended Product Type | CP2-10.-20 |
| Total GST Percentage | 18.00 |
| HSN Number | 8536 50 90 |
Write Your Own Review


